2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Tallenna tiedosto tännetai
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

HGF5USBUSBCC-hi-cl

Expand Table
EN
1/5
Catalog Number
CN
Material
MAT
Configuration
CONF
Primary Connector/ Termination
PCT
Secondary Connector/ Termination
SCT
Supports Devices Sold by the Following Manufacturers
SD
Level of Details
LOD
Open/Closed Door
DOOR
Link
WEB
1
2
3
4
5
6
HGF5USBUSB
Steel
120 VAC GFCI receptacle, USB Type A, USB Type A, 5-amp circuit breaker
USB Type A, 10-ft. cable with female USB Type B connector
USB Type A, 10-ft. cable with female USB Type B connector
Computer peripherals
High Detail
Closed
nVent Product Page
HGF5USBUSBSS
Stainless Steel
120 VAC GFCI receptacle, USB Type A, USB Type A, 5-amp circuit breaker
USB Type A, 10-ft. cable with female USB Type B connector
USB Type A, 10-ft. cable with female USB Type B connector
Computer peripherals
High Detail
Closed
nVent Product Page
HGF5USBUSBCC
Composite
120 VAC GFCI receptacle, USB Type A, USB Type A, 5-amp circuit breaker
USB Type A, 10-ft. cable with female USB Type B connector
USB Type A, 10-ft. cable with female USB Type B connector
Computer peripherals
High Detail
Closed
nVent Product Page
HDP5USBUSB
Steel
120 VAC GFCI receptacle, USB Type A, USB Type A, 5-amp circuit breaker
USB Type A, 10-ft. cable with female USB Type B connector
USB Type A, 10-ft. cable with female USB Type B connector
Computer peripherals
High Detail
Closed
nVent Product Page
HDP5USBUSBSS
Stainless Steel
120 VAC GFCI receptacle, USB Type A, USB Type A, 5-amp circuit breaker
USB Type A, 10-ft. cable with female USB Type B connector
USB Type A, 10-ft. cable with female USB Type B connector
Computer peripherals
High Detail
Closed
nVent Product Page
HDP5USBUSBCC
Composite
120 VAC GFCI receptacle, USB Type A, USB Type A, 5-amp circuit breaker
USB Type A, 10-ft. cable with female USB Type B connector
USB Type A, 10-ft. cable with female USB Type B connector
Computer peripherals
High Detail
Closed
nVent Product Page
Näytä pakattu näyttö (6 määritettävät tuotteet)
TilausnumeroHGF5USBUSBCC
ShorttextEnclosure Accessories
Viimeisin muutos11.09.2025 07:50:04
Yksikkö

Luokitukset

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-14-23-05 Kiskoasennuksen pistorasia

ETIM 10.0

EC001663 Socket outlet for distribution board